M1 Integrated Propulsion System

M1 Ultra-Lightweight, Long-Endurance Integrated Propulsion System

A propulsion solution for multirotor UAVs with a rated thrust of 1.0~1.25kg per motor.

Specifications

Tube Diameter

D20

Recommended Propeller

HEP-L 18*6.7

Recommended Battery

6S

Rated Thrust per Motor

1.0~1.25kg

Recommended Takeoff Weight (4-Axis Configuration)

4.0~5.0kg

Recommended Takeoff Weight (6-Axis Configuration)

6.0~7.5kg

Safe and Reliable

Simulation and testing validation, ensuring dynamic stability in all dimensions.

Ultra-Lightweight, Long Endurance

Optimized structure shall reduce thickness, reducing overall weight while maintaining strength, extending flight time.

M1 Lightweight Motor Internal Structure
Lightweight Configuration
M1 Motor and Propeller Matching
Optimized Powertrain Matching

LED Indicator Light

Equipped with an LED light displays motor status, helps assess flight attitude.

Key Applications

Inspection UAVs | Lightweight Payload Platforms | Aerial Photography UAVs

  • Inspection UAVs

  • Lightweight Payload Platforms

  • Aerial Photography UAVs

Customization Options

  1. 01

    Appearance Customization

    Customized finishes and branding

  2. 02

    Parameter Customization

    KV rating, mounting hole positions, wire length, and carbon tube length

  3. 03

    Structural Customization

    Custom motor mounts, LED indicator light covers, and other structural solutions

  4. 04

    Tailored Solutions

    More tailored solutions

*Data from T-MOTOR laboratory tests at an ambient temperature of 25°C, with 3 minutes of full-load operation.

*The LED light can be switched off and customized.

downloads customer service
Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp