Middle East Dubai Airshow 2025
On November 17, 2025, the Dubai Airshow 2025 grandly opened in Dubai, United Arab Emirates.
From November 27th to 30th, 2025, AERO ASIA was successfully held at the Zhuhai International Airshow Center. This edition brought together 387 enterprises from 22 countries and regions, featuring 174 aircraft in static and dynamic displays both indoors and outdoors, comprehensively covering fields such as emergency rescue, logistics transportation, agricultural plant protection, education and training, power line inspection, and surveying and mapping. During the event, T-MOTOR showcased multiple power systems, attracting significant attention from industry clients and facilitating numerous cooperation intentions, thanks to its solid technological expertise and scenario-based solutions.



l The A-Series is a new platform-based modular power system for multi-rotor UAVs, developed based on MPET technology.
l Widely applicable, suitable for most industrial scenarios.
l Currently includes 32 models (covering single-rotor and coaxial configurations).
l Takeoff weight range: 8–350 kg (quadcopter); maximum thrust per arm: 3.5–158 kg.
l Voltage support: 6S, 12S, 14S, 18S, 24S–28S; powerful performance with excellent cost-effectiveness.



l Specifically designed for the rotor power needs of Vertical Takeoff and Landing (VTOL) UAVs.
l Currently includes dozens of models.
l Takeoff weight range: 10–150 kg (quadcopter); maximum thrust per rotor: 8.5–88 kg.
l Magnetic encoding for precise blade locking and dynamic power locking, minimizing power consumption and energy usage.


l Innovative structural design.
l Efficient air-cooled heat dissipation, ensuring ultra-durable and stable operation.
l High-voltage power supply: 400 V / 600 V.
l Maximum thrust per motor: 165–320 kg.



l The AT-Series motors are precisely developed for fixed-wing UAVs and eVTOL UAVs.
l Effectively enhances flight stability and reduces energy consumption, making it an ideal power solution for efficiency and reliability.


l A power system specifically designed for fixed-wing cruise aircraft, delivering robust and rapid performance for cruise flight.


l T-MOTOR also exhibited multiple high-performance propeller blades, characterized by high thrust efficiency, low vibration, and strong stability.



Though the grand event has concluded, the journey continues without end. T-MOTOR sincerely thanks all attendees for their presence. Moving forward, we will persist in innovation, injecting new momentum into the development of the low-altitude economy.

On November 17, 2025, the Dubai Airshow 2025 grandly opened in Dubai, United Arab Emirates.
Electromagnetic compatibility refers to the ability of a device or system to operate in compliance with the requirements in its electromagnetic environment without causing unbearable electromagnetic interference t...
T-MOTOR showcased at UMEX 2026 in Abu Dhabi with X-A16L, S-series, and VZ-series propulsion systems, attracting global attention and expanding market reach.
Share your aircraft type, payload, voltage, and mission profile — our engineers will recommend a matched propulsion setup.