T-MOTOR Launches VA Series Integrated VTOL Propulsion System
Published March:2026-11-16 · Elio
Table of Contents
Share This Article
T-MOTOR introduces the new VA Series Integrated VTOL Propulsion System, designed for 10–20 kg VTOL UAV platforms. Integrating an aerodynamic fairing, motor mount, motor, and ESC into a single assembly, the VA Series simplifies propulsion arm installation and reduces the need for custom tooling.
The series includes two models: VA10, featuring a V505 KV260 motor and 60A ESC, and VA20, equipped with a V605 KV210 motor and 80A ESC. Both support 12S batteries and feature standardized carbon fiber tube interfaces, quick leveling, internal cable routing, and propeller locking for cruise flight.
Introducing the T-MOTOR VA Series Integrated VTOL Propulsion System
The VA Series integrates the aerodynamic fairing, motor mount, motor, and ESC into a single propulsion arm assembly, designed for installation on standard round carbon fiber tubes. Unlike conventional designs that require custom-molded propulsion arms, the VA Series uses standardized interfaces to simplify integration and reduce development and assembly time.
The series is available in two configurations:
VA10:V505 KV260 motor with a 60A ESC, compatible with 25 mm round carbon fiber tubes.
VA20:V605 KV210 motor with an 80A ESC, compatible with 30 mm round carbon fiber tubes.
Both models support 12S batteries and are designed for 10–20 kg VTOL UAV platforms. Their different motor, ESC, and carbon tube configurations accommodate varying thrust requirements and airframe designs, giving UAV manufacturers and integrators greater flexibility in propulsion system selection.
Key Design Features of the VA Series
Integrated Design and Separated Thermal Layout
The VA Series integrates the aerodynamic fairing, motor mount, motor, and ESC into a single assembly, reducing the number of separate components and installation steps.
The motor and ESC are arranged in separate sections to optimize internal cooling space and reduce heat transfer between components. This compact design also simplifies the connection between the propulsion assembly and the airframe.
Streamlined Aerodynamic Fairing
The streamlined fairing helps reduce airflow disturbances around the propulsion assembly, optimizing its aerodynamic profile during cruise flight.
For VTOL UAVs that transition between vertical takeoff and fixed-wing cruise, propulsion component design is an important part of overall aerodynamic integration.
Quick Leveling and Internal Cable Routing
The VA10 and VA20 feature standardized interfaces for 25 mm and 30 mm round carbon fiber tubes, respectively, simplifying propulsion arm installation.
Both models support quick leveling and internal cable routing, reducing exposed wiring and the risk of cable entanglement or interference with other components during flight.
Propeller Locking During Cruise
The VA Series supports propeller angle locking during cruise flight, accommodating the different operating states of VTOL UAVs during flight transitions.
Designed for frequent start-stop operation, this feature helps reduce flight attitude disturbances caused by changes in propeller blade angle during cruise.
Standardized Interfaces and Platform Compatibility
Conventional VTOL propulsion arms often require custom tooling, increasing initial investment and modification costs. The VA Series uses standardized 25 mm and 30 mm round carbon fiber tube interfaces, allowing integration into multiple 10–20 kg UAV platforms without additional custom tooling.
This design reduces structural development and tooling costs while offering greater flexibility for platform integration.
VA10 vs. VA20: Specifications and Model Comparison
The VA10 and VA20 differ in motor specifications, ESC configuration, carbon fiber tube diameter, and thrust range. Select the appropriate model based on your UAV's propulsion requirements and arm structure.
The VA10 features a V505 KV260 motor and 60A ESC, with a 25 mm carbon fiber tube interface. It delivers 2.5–3.5 kg rated thrust per axis and 8.7 kg maximum thrust. Its total weight, including cables and propeller, is 450 g (±2%).
VA10 is suitable for VTOL UAV platforms using 25 mm carbon fiber tubes and requiring 2.5–3.5 kg rated thrust per axis.
VA20: For Higher Thrust Requirements
The VA20 features a V605 KV210 motor and 80A ESC, with a 30 mm carbon fiber tube interface. It delivers 4.5–6 kg rated thrust per axis and 12.76 kg maximum thrust. Its total weight, including cables and propeller, is 700 g (±2%).
VA20 is suitable for VTOL UAV platforms using 30 mm carbon fiber tubes and requiring higher thrust per axis.
When selecting a model, consider the UAV's total weight, rotor count, actual operating thrust, and required propulsion redundancy. Maximum thrust per axis alone does not determine the payload capacity of the complete aircraft.
VA10 and VA20 Laboratory Performance Test Results
T-MOTOR conducted thrust and power tests on the VA10 and VA20 at different throttle levels. The results below show the output performance of each system under its respective test configuration.
Throttle
VA10 Thrust
VA10 Power
VA20 Thrust
VA20 Power
40%
2.329 kg
359.81 W
2.898 kg
345.38 W
50%
3.203 kg
558.10 W
4.385 kg
618.17 W
80%
6.292 kg
1,451.23 W
9.108 kg
1,827.49 W
100%
8.741 kg
2,483.87 W
12.761 kg
3,182.62 W
Test Configurations:
VA10: V505 KV260 motor + 60A ESC + P17×5.8 propeller.
VA20: V605 KV210 motor + 80A ESC + V22×7.4 propeller.
Tests were conducted on T-MOTOR's laboratory test platform at an ambient temperature of 22°C.
The VA10 and VA20 were tested with different propeller specifications. Therefore, the results reflect the performance of each system under its respective configuration and are not a direct comparison under identical test conditions.
PS: The data was obtained through T-MOTOR's in-house testing platform and is provided for propulsion system selection reference only. Actual output may vary depending on battery condition, operating environment, and other operating conditions.
Structural and Appearance Customization
In addition to its standard configurations, the VA Series supports structural and appearance customization based on specific UAV platform requirements.
For UAV manufacturers and system integrators, T-MOTOR can discuss suitable propulsion integration options based on airframe structure, carbon tube interfaces, and propulsion layout requirements.
For projects with specific propulsion arm structures or appearance requirements, contact T-MOTOR to discuss customization options and feasibility.
Explore the T-MOTOR VA Series
The VA Series offers two integrated VTOL propulsion configurations for 10–20 kg UAV platforms, with different thrust ranges and carbon fiber tube interfaces.
If you are developing a VTOL UAV platform, explore the model that best matches your propulsion requirements and airframe design:
VA10: 25 mm round carbon fiber tube interface, with 2.5–3.5 kg rated thrust per axis.
VA20: 30 mm round carbon fiber tube interface, with 4.5–6 kg rated thrust per axis.
Developing a VTOL UAV propulsion system? Contact T-MOTOR with your airframe specifications and integration requirements to discuss suitable configurations and customization options.