U SeriesMORE

U8Ⅱ Lite
U8 Lite
U8 Lite
Open structure and silver wires of U8LITE better cooling performance and motor weight with long service life and superb quality.
U8 Lite L
3rd generation propellers+FOC ESC: Efficient combination High thrust/weight ratio Excessive Power
U3
Water-resistant & Dust-resistant, Precision Bearing

P SeriesMORE

P80Ⅲ Without Pin
P80Ⅲ Without Pin
P80Ⅲ Without Pin
Best efficiency and thrust performance among the comparable motors
P80Ⅲ Pin
Best efficiency and thrust performance among the comparable motors
P60 Without Pin
The thrust from P60 reaches up to 8kg in combination with T-MOTOR power system with features of dustproof and waterproof.

Navigator SeriesMORE

MN1010
MN1115
MN1115
MN1118
MN1123

Antigravity SeriesMORE

Antigravity MN8012
Antigravity MN8012
Antigravity MN8012
Ultra light, high efficiency, Max. Thrust: 11.8kg, Motor Weight: 351g, Power Ratio: 34
Antigravity MN1005 V2.0
Antigravity 1005 V2.0 with 30'' propeller offers the efficiency of up to 11.5g/W at 3kg thrust
Antigravity MN2806 EVO

QADMORE

Q2434
Q1824
Q1824
1s Mounting, 1s Disassembly  Double Locking, Safer Flying  Three Shockproof Design, More Durable
Q1418
1s Mounting, 1s Disassembly  Double Locking, Safer Flying  Three Shockproof Design, More Durable
Q2434
1s Mounting, 1s Disassembly  Double Locking, Safer Flying  Three Shockproof Design, More Durable
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp