T-MOTOR VTOL ESCs

T-MOTOR VTOL ESCs support aircraft with separate lift and cruise motors through V Series FOC and AT Pusher options. The range brings together lift-motor monitoring and propeller-position control alongside adjustable throttle response and braking for cruise propulsion, with features varying by series and model.

ESCs for Lift and Cruise Propulsion

V Series FOC ESCs

V Series combines FOC motor control, CAN communication and remote monitoring for VTOL lift propulsion. Encoder-based propeller locking can hold a stopped lift propeller at a selected angle; availability depends on the matched motor, encoder and ESC configuration.

Explore V Series FOC ESCs

AT Pusher ESCs

AT Pusher ESCs control the forward-flight motor in VTOL aircraft with separate cruise propulsion. Selected models provide adjustable throttle response and braking to tune motor acceleration and control propeller slowdown when power is reduced.

Explore AT Pusher ESCs

Browse VTOL ESCs

Lift and Cruise ESCs

V200A 14S

Support Voltage:6~14S Con. Current:100A Peak Current:200A (3s) ESC Weight:243g(excl. cable)/470g ESC Size:127*56*33mm

V60A 24S

Support Voltage:12~24S (Max 105V) Con. Current:35A Peak Current:65A ESC Weight (Excl. Cable):180g/283.5g ESC Size:115*57*26.5mm

V120A 24S

Support Voltage:12~24S (Max 105V) Con. Current:65A Peak Current:135A ESC Weight (Excl. Cable):307g/460.5g ESC Size:133*62*38mm

V200A 24S

Support Voltage:12~24S (Max 105V) Con. Current:100A Peak Current:200A ESC Weight (Excl. Cable):580g/748g ESC Size:146*74*39.5mm

Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp