Agricultural Drone Motor Overheating: Causes and Solutions
This post details the causes of agricultural drone motor overheating and offers propulsion matching solutions to manage continuous heavy loads.
Published March:2026-08-14 · Updated:2026-08-19 · Elio
In demanding applications such as mountain logistics and emergency response, heavy-lift UAVs often operate under high payloads, making flight endurance critical to operational efficiency and cost.
Rather than simply increasing battery capacity and adding weight, improving powertrain efficiency is a more effective way to extend endurance. As a key component in converting electrical power into thrust, propeller efficiency depends on aerodynamic design, motor matching, and structural performance. This article explores these factors through the design of the HEP-S Carbon Fiber Propeller.

Propeller efficiency is evaluated through the relationship between thrust output and power consumption. Key metrics for industrial UAV propulsion systems include:
Thrust Efficiency (g/W)
Thrust generated per unit of electrical power. As a system-level metric, it reflects the combined performance of the motor, ESC, and propeller.
Figure of Merit (FM)
The ratio of ideal induced power to actual shaft power in hover, used to evaluate propeller aerodynamic efficiency.
Forward Propulsion Efficiency (ηp)
Measures propeller efficiency during forward flight, particularly relevant to fixed-wing and high-speed applications.
Note: Unless otherwise specified, “efficiency loss” in this article refers to changes in the propeller’s aerodynamic efficiency.
Propeller power consumption is mainly associated with induced power and profile power. Reducing these losses is key to improving UAV propulsion efficiency.
Induced Power
For a given thrust, a larger propeller area generally reduces disk loading and induced losses, improving hover efficiency. This is why heavy-lift UAVs often use large-diameter, low-RPM propellers.
Profile Power
Mainly caused by blade aerodynamic drag, including airfoil drag and tip losses. Optimizing the airfoil, chord, and twist distributions helps reduce aerodynamic losses under target operating conditions.
→ Looking for Heavy-Lift UAV Propulsion Solutions? Contact the T-MOTOR engineering team for matching advice.

Aerodynamic design is a primary factor in propeller efficiency. Airfoil profile, twist, chord distribution, and operating conditions all affect aerodynamic losses during thrust generation.
Airfoil Design
An optimized airfoil reduces drag losses and improves aerodynamic efficiency under target conditions.
Twist and Chord Distribution
Optimizing twist and chord across the blade helps each section operate under appropriate aerodynamic conditions, reducing losses.
Operating Point Alignment
Propeller efficiency depends not only on size but also on the motor, RPM, and load conditions. High-efficiency propellers should be designed for specific operating conditions rather than maximum thrust alone.
Propeller efficiency depends on the overall powertrain. Proper matching among the motor, ESC, and propeller helps the system operate within its optimal efficiency range.
Operating Point Matching
Motor KV, voltage, propeller diameter, and pitch affect RPM, torque output, and overall efficiency.
Efficiency Region Matching
Effective matching aligns the propeller load with the motor's high-efficiency operating range under actual mission conditions, rather than simply maximizing thrust.
For heavy-lift UAVs, coordinated motor-propeller matching is essential for balancing thrust, efficiency, and long-term reliability.
While aerodynamic design and powertrain matching determine the efficiency ceiling, structural performance helps maintain it under high-load conditions.
High-Load Deformation: Maintaining Aerodynamic Stability
Centrifugal and aerodynamic forces can deform propeller blades during heavy-lift flight. Insufficient rigidity may alter the designed twist and aerodynamic state, reducing efficiency. High-rigidity design therefore helps preserve aerodynamic performance under high loads rather than directly increasing efficiency.
Rotational Inertia: Influencing Dynamic Response
Blade weight and mass distribution affect rotational inertia. Lower rotational inertia can improve throttle response and control agility, while having a relatively limited effect on steady-state efficiency.
For industrial UAVs, structural optimization requires a balance between strength, weight, and dynamic performance.
Heavy-lift UAV propeller efficiency is mainly influenced by aerodynamic design, motor matching, disk loading, and structural performance. Their engineering priorities are summarized below:
| Factor | Function | Impact Level | Engineering Priority |
|---|---|---|---|
| Aerodynamic Design | Influences aerodynamic losses and efficiency potential | High | Primary |
| Motor Matching | Determines whether the system operates in its high-efficiency range | High | Primary |
| Disk Loading | Governs induced power losses and hover efficiency | High | Primary |
| High-Load Blade Deformation | Helps maintain aerodynamic performance under load | Medium | Safeguard |
| Moment of Inertia | Influences dynamic response | Low | Secondary |
| Blade Weight | Increases UAV weight and indirectly affects power consumption | Low | Indirect |

Based on the key efficiency factors above, HEP-S adopts a design approach focused on aerodynamic optimization, powertrain matching, and structural reinforcement to support efficient and reliable operation under heavy loads.
Aerodynamic Optimization: Improving Thrust Efficiency
HEP-S optimizes the airfoil profile, chord distribution, and twist distribution to improve aerodynamic efficiency and reduce energy losses under target operating conditions.
Powertrain Matching: Improving System Efficiency
HEP-S is designed to work with T-MOTOR propulsion motors, helping match propeller load with the powertrain’s high-efficiency operating range.
Structural Reinforcement: Maintaining High-Load Performance
T1100-grade carbon fiber is used in critical load-bearing areas to enhance structural strength and help maintain stable performance under high-load conditions.
→ Explore HEP-S Propeller Solutions
HEP-S is optimized for the core requirements of industrial UAVs, including endurance, high-load operation, dynamic response, and powertrain matching.
| Requirement | HEP-S Key Advantage |
|---|---|
| Extended Mission Endurance | Optimized aerodynamics help reduce hover power consumption and improve thrust efficiency |
| Sustained High-Load Operations | High-rigidity carbon fiber structure helps maintain blade geometry under load |
| Rapid Response & Dynamic Performance | Optimized mass distribution supports faster dynamic response |
| High-Efficiency Powertrain Matching | Co-designed with T-MOTOR motors for improved system matching |
The HEP-S series offers multiple propeller sizes and recommended powertrain combinations for different heavy-lift UAV platforms.
| product | Weight | Rec. Max Thrust | Typical Operating RPM | Rec. Max RPM |
|---|---|---|---|---|
| HEP-S 18x6.7 | 34g | 8kg | 3700~4900 RPM | 8000 RPM |
| HEP-S 22x7.2 | 45g | 12kg | 3260~4380 RPM | 6850 RPM |
| HEP-S 26x8.8 | 66g | 18kg | 2670~3850 RPM | 5700 RPM |
| HEP-S 28x9 | 74g | 22kg | 2350~3300 RPM | 5550 RPM |
| HEP-S 29x11 | 85g | 24kg | 2000~3000 RPM | 5210 RPM |
| HEP-S 30x10.5 | 91g | 26kg | 2180~3200 RPM | 5300 RPM |
| HEP-S 32x11 | 103g | 30kg | 2130~3100 RPM | 4930 RPM |
| HEP-S 34x11.5 | 117g | 35kg | 2480~3150 RPM | 4420 RPM |
| HEP-S 36x12 | 165g | 39kg | 2100~3050 RPM | 4450 RPM |
| HEP-S 42x12 | 225g | 52kg | 1750~2500 RPM | 4050 RPM |
| Product | Voltage | Motor | MTOW (Quad) |
|---|---|---|---|
| HEP-S 18x6.7 | 6S | MN505-S KV380 | 7.7kg |
| HEP-S 22x7.2 | 12S | MN605-S KV170 | 11.6kg |
| HEP-S 26x8.8 | 12S | MN805-S KV170 | 20.8kg |
| HEP-S 28x9 | 12S | MN805-S KV150 | 21kg |
| HEP-S 29x11 | 12S | P80III (Without Pin) KV120 | 21.2kg |
| HEP-S 30x10.5 | 12S | MN1010 KV135 | 25.2kg |
| HEP-S 32x11 | 12S | MN1010 KV135 | 31.1kg |
| HEP-S 34x11.5 | 24S | MN1018 KV72 | 42.4kg |
| HEP-S 36x12 | 14S | U15II KV100 | 48kg |
| HEP-S 42x12 | 24S | MN1123 KV53 | 80kg |

Propeller selection should consider payload, flight endurance, and powertrain matching based on the actual mission requirements.
Evaluate Performance Curves, Not Single Data Points
Check g/W or FM curves against thrust and confirm that the target hover thrust falls within the high-efficiency range.
Verify Test Conditions
Voltage, motor model, and ambient temperature affect efficiency results. Data from different test conditions should not be directly compared.
Optimize Disk Loading
Within the size limits of the UAV, prioritize lower disk loading (T/A) to improve hover efficiency.
Check Deformation Under Load
For heavy-lift UAVs, evaluate blade deflection and torsional deformation at rated thrust to assess efficiency retention under load.
→ Request a Customized Propulsion Solution
Heavy-lift UAV propeller efficiency depends mainly on aerodynamic design, motor-propeller matching, and structural performance.
Aerodynamic design establishes the efficiency baseline.
Powertrain matching improves overall energy utilization.
Structural optimization helps maintain performance under high loads.
Built around these principles, the HEP-S Carbon Fiber Propeller combines aerodynamic optimization, powertrain matching, and structural reinforcement to provide an efficient and reliable solution for industrial UAVs.
g/W measures overall motor, ESC, and propeller efficiency, while FM evaluates propeller aerodynamic efficiency.
Yes. Insufficient rigidity under high loads can alter blade geometry and reduce aerodynamic efficiency.
They reduce disk loading and induced power losses, but require proper motor, voltage, and propeller matching.
It mainly comes from aerodynamic optimization and powertrain matching, with approximately 3% longer flight time than the classic G series under T-MOTOR standard testing conditions.
Yes. T-MOTOR provides propeller and powertrain matching based on the UAV platform and mission requirements.
This post details the causes of agricultural drone motor overheating and offers propulsion matching solutions to manage continuous heavy loads.
Explore common drone propeller materials and their impact on stiffness, thrust efficiency, vibration, and durability to optimize your UAV propulsion systems.
Learn how to select an agricultural drone ESC by voltage, operating current, motor-propeller data, control protocol and installation conditions, with a worked 22 kg quadcopter example.
Share your aircraft type, payload, voltage, and mission profile — our engineers will help you evaluate a matched propulsion solution.