Propulsion System MORE

Motor MORE

U8Ⅱ Lite
U8 Lite
U8 Lite
Open structure and silver wires of U8LITE better cooling performance and motor weight with long service life and superb quality.
U8 Lite L
3rd generation propellers+FOC ESC: Efficient combination High thrust/weight ratio Excessive Power
U3
Water-resistant & Dust-resistant, Precision Bearing

ESC MORE

ALPHA 60A 6S
4-6S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.
ALPHA 80A 12S
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.

Propeller MORE

NS30*10
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
NS28*9.2
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp